IESNA:LM-63-2002
[TEST]P1198045
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-850-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5368
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
613.8 604.4 610.7 622.9 636.6 650.3 663.1 673.1 682.2 695
714.1 744.8 788.1 839.3 918.8 1050.3 1198.6 1374.6 1590.7 1809.1
2041.1 2222.2 2335.5 2417.8 2449.1 2461 2503.2 2586.6 2584.6 2352.6
1764.9 754.8 197.6 81.7 30.5 8.5 0
613.8 607.9 614.1 626.4 640 653.7 665.9 675.9 685 697.3
715.8 746.2 788.9 839 915.6 1040.6 1186.4 1357.2 1567.6 1814.8
2045.1 2222.7 2334.1 2413.5 2446.5 2465.9 2512 2595.4 2582 2332.1
1710.3 699.8 197.3 79.7 30.2 8.3 0
613.8 607 612.4 623.8 636.9 649.4 660.5 667.9 674.8 684.7
700.4 726 763.3 808.6 876.3 986.2 1126.6 1292.9 1476.5 1685.2
1892.8 2081.2 2213.3 2304.5 2366.2 2426.9 2504 2598.8 2642.4 2474.7
1962.2 996.8 301.2 110.8 53.8 11.7 0
613.8 605.9 611 621.2 632.3 643.2 653.1 658.3 661.7 666.8
676.5 693.6 720.3 752.8 798.3 872.9 975.1 1095.6 1231.4 1386.8
1559.1 1739.3 1909.8 2056.5 2183.2 2305.9 2466.5 2658.6 2811.5 2809.8
2532.2 1874.5 849.9 330.6 114.2 39.6 0
613.8 605.9 609.9 619 628.6 638.3 648 653.4 656 658.5
667.1 679.3 700.1 723.7 750.5 790.4 850.1 925.9 1021.3 1135.7
1265.5 1400.8 1556.2 1721.9 1896.2 2082.7 2293.4 2550.7 2873 3141.2
3185.9 2851.4 1939.2 947.5 334.3 81.4 0
613.8 606.2 609.6 617.8 627.2 637.5 646.6 652.8 656 659.1
668.8 682.2 701.5 722.3 741.7 767.9 814 873.5 951.5 1047.7
1156.5 1276.1 1401.6 1550 1714 1895.6 2108.3 2373.4 2740.3 3123.6
3341.1 3123.3 2306.4 1294.3 533.8 123.6 0
613.8 605.9 608.7 616.7 626.1 636 645.2 652 656.3 661.4
670.8 685 702.1 717.5 730.3 751.1 786.9 832.8 897.1 977.7
1068.2 1165.9 1274.1 1396.5 1537.7 1692.9 1898.7 2155.6 2501.8 2924.6
3193.3 2946.8 2023.4 1056.3 386.4 66.1 0
613.8 607.9 608.4 615 624.4 635.5 646 654.8 662.2 667.4
673.6 683 693.8 701.2 709.5 722.9 742 766.2 802.9 858.1
919.9 990.5 1070.8 1161.9 1263.8 1385.7 1530.6 1711.1 1933.2 2219.6
2397.3 2091.5 1350.7 602.4 154 25.3 0
613.8 609.9 609.6 614.1 623.2 635.2 647.4 658.8 667.9 674.5
680.5 686.2 687.9 687.3 690.1 696.4 706.7 721.7 744.8 778.4
825.1 879.2 945.2 1023.3 1111.8 1211.4 1320.2 1447.5 1599.2 1730.2
1699.2 1356.4 775 279.9 69.8 19.6 0
613.8 611.8 612.1 615.5 624.1 634.9 649.1 663.1 674.2 683
690.4 694.7 694.7 693.3 691.8 691.3 693.8 702.1 718 743.7
780.1 828.5 885.5 953.2 1033.2 1123.8 1220.8 1321.6 1405.3 1415.6
1250.7 827.1 295.5 80 39 15.4 0
613.8 615 616.4 621.5 630.6 641.5 656.5 672.2 686.7 700.4
713.8 724.6 732.3 739.1 745.1 752.2 762.7 777 798.3 832.8
884.3 952.9 1039.2 1152.8 1298.9 1452.9 1613.7 1734.7 1750.1 1518.7
1056.8 519 143.2 47.5 21.4 6.3 0
613.8 615.8 618.4 624.1 634.1 646.6 662.8 680.5 697.5 715.2
734.6 753.3 772.1 791.2 812.9 841 876.1 921.6 980.8 1056.6
1151.1 1258.7 1378.3 1521.2 1677.5 1818.2 1901.9 1887.1 1719.7 1340.4
816.8 388.3 131.3 45.8 17.9 3.7 0
613.8 617.3 621.5 629.2 640.9 655.1 673.9 695.3 715.8 739.7
767 798.6 834.8 876.9 928.7 994.5 1073.6 1162.2 1254.2 1347.3
1437.8 1520.9 1597.8 1680.7 1766.4 1822.7 1814.2 1714.2 1494.7 1099
646.3 279.9 103.9 42.1 17.1 4 0
613.8 619.8 628.1 640.3 656.5 675.6 700.1 728.3 763 806.6
863.5 931.9 1007.3 1094.1 1176.4 1249 1304.5 1343.6 1367.8 1383.7
1397.9 1403.9 1388.5 1357.2 1302.3 1194.1 1013.6 765.9 499.4 285.9
154.3 88 55.5 35.3 19.6 4.8 0
613.8 621.8 634.6 651.4 672.2 697.3 729.1 772.1 826.8 895.7
971.7 1044.3 1107.8 1153.7 1178.7 1185 1175 1149.4 1105.8 1040.1
952.9 844.7 711.8 563.4 428.2 328 258.2 205.6 164 132.7
104.5 81.4 62.1 41.3 22.5 5.1 0
613.8 624.4 642.3 663.7 688.4 719.8 762.2 819.4 889.7 963.2
1026.4 1071.9 1092.7 1089 1064.3 1021 956.9 867.8 767 664.2
576.8 508.8 451.6 392.9 332.3 279 235.2 199 166.8 138.7
113.9 91.7 70 45.3 27 8.3 0
613.8 627.2 649.4 675.3 706.4 744.5 796.6 864.7 937.8 996.5
1030.4 1036.9 1020.7 986.2 935.6 861.3 771 677.9 599 543.5
508.8 479.7 442.4 398.9 344.5 302.4 267.6 232.3 201.3 174.5
149.2 121.9 95.1 68 41.9 14.5 0
613.8 631.2 657.7 687.3 721.7 764.5 822 894.3 961.8 999.9
1004.2 980.5 943.2 896.8 835.6 759.6 676.5 603.6 560.6 533.3
495.1 457.5 408.8 366.1 355 331.1 298.7 266.5 236 205.8
176 148.6 119 90 59.2 21.4 0
613.8 633.8 663.7 697.5 736.5 782.7 842.2 909.1 965.7 982.8
962.6 921.6 877.5 827.9 768.7 698.7 627.8 582 565.7 534.4
491.1 432.5 378.7 369.6 354.8 330.8 300.9 269.6 239.2 209.5
180.2 153.5 123.8 96.2 62.4 26.2 0
613.8 636.3 668.5 705.8 748.2 797.2 858.4 925.9 966.9 958.9
917.3 866.9 822.5 779.5 726.6 663.9 608.1 591.3 572.8 533
471.5 395.7 374.7 362.4 352.8 329.1 301.2 271.9 241.2 210.7
182.2 148 112.5 83.7 51.5 20.8 0
613.8 638 669.9 708.9 753.1 803.7 866.4 933.6 967.7 947.8
896.6 845 799.5 755.3 707.2 655.1 610.1 599.3 573.7 527
452.1 389.8 369.6 354.5 346.2 325.4 300.9 272.5 243.4 215
187.3 150.9 111.9 83.4 41.6 17.7 0
613.8 636.9 670.5 709.2 753.3 803.7 865.8 933.3 970 950.9
899.7 847.6 802 758.5 711.5 661.4 617 606.7 579.4 531.6
454.7 391.8 370.4 353 343.9 324 300.9 273 244.6 216.7
187.9 148.6 110.8 79.4 41 16.2 0
